(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Nippers Keiba Mini (Stainless Steel) With Anti-Scattering Function

Nippers Keiba Mini (Stainless Steel) With Anti-Scattering Function

You can add up to 6 items to the comparison list.

Loading...

Specifications of KM-017H

  • Product Category
    Nippers
  • Overall Length(mm)
    128
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.9
  • Trusco Code
    760-8195
  • Weight(g)
    36
  • JAN Code
    4962537301509
  • Product Name
    KEIBA Keiba Mini with lead catcher (stainless steel) 125
  • Specifications
    With Spring
  • Supplement
    Flash Blade
Part Number
KM-017H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 950.23

KIB1 NIPPERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Overall Length(mm)
    128
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.9
  • Trusco Code
    760-8195
  • Weight(g)
    36
  • JAN Code
    4962537301509
  • Product Name
    KEIBA Keiba Mini with lead catcher (stainless steel) 125
  • Specifications
    With Spring
  • Supplement
    Flash Blade

Product Description

[Features]
· Exhibits both lightness and rigidity due to it being made of stainless steel.
· Comfortable cutting sharpness
[Applications]
· For soft and thin wire material etc. cutting applications

Specifications of KM-017H

  • Product Category
    Nippers
  • Overall Length(mm)
    128
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.9
  • Trusco Code
    760-8195
  • Weight(g)
    36
  • JAN Code
    4962537301509
  • Product Name
    KEIBA Keiba Mini with lead catcher (stainless steel) 125
  • Specifications
    With Spring
  • Supplement
    Flash Blade
Part Number
KM-017H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 950.23

KIB1 NIPPERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1