(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Kuikiri (American Type)

Kuikiri (American Type)

You can add up to 6 items to the comparison list.

Loading...

  • From :
    ฿ 1,378.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-827
E-828
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,378.42

KIB1 NIPPERS 1 Piece(s) 5 Day(s)

฿ 1,438.73

KIB1 NIPPERS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Plier Type
    Needle-nose Pliers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    188
  • With or without Spring
    Not Included
  • With/without tip claw replacement function
    Not Included
  • Hard wire Cutting capacity(mmφ)
    2.3
  • Stranded wire Cutting capacity(mmφ)
    3.2
  • A(mm)
    188
  • B(mm)
    8
  • C(mm)
    51
  • D(mm)
    30
  • E(º)
    41
  • Size(mm)
    190
  • Weight(g)
    300

Product Description

[Features]
· Can easily cut due to the short distance from the blade portion to the fulcrum.
· Uses Kobe Steel manufactured original high-grade steel “Marutoloy [[R1]].”
[Applications]
· Use in cutting nails which jut out from wall surfaces.

Part Number
E-827
E-828
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,378.42

KIB1 NIPPERS 1 Piece(s) 5 Day(s)

฿ 1,438.73

KIB1 NIPPERS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1