(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Diagonal Wire Cutters, Cutting Board Blade

Diagonal Wire Cutters, Cutting Board Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of N-214R

  • Product Category
    Nippers
  • Overall Length(mm)
    110
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.9
  • Trusco Code
    760-8411
  • Weight(g)
    60
  • JAN Code
    4962537203421
  • Product Name
    KEIBA Oblique Nippers (Knurled Handle) 100
Part Number
N-214R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,149.87

KIB1 NIPPERS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Overall Length(mm)
    110
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.9
  • Trusco Code
    760-8411
  • Weight(g)
    60
  • JAN Code
    4962537203421
  • Product Name
    KEIBA Oblique Nippers (Knurled Handle) 100

Product Description

[Features]
· This type has knurling (grooves) in the metal skin of the handle part.
· This is a superb handle shape with particular attention to ease-of-grasping.
· Uses Kobe Steel manufactured original high-grade steel “Marutoloy [[R1]].”
[Applications]
· For applications such as cutting wire material etc. and removing staples.

Specifications of N-214R

  • Product Category
    Nippers
  • Overall Length(mm)
    110
  • Soft Iron Wire Cutting Capacity(mm φ)
    0.9
  • Trusco Code
    760-8411
  • Weight(g)
    60
  • JAN Code
    4962537203421
  • Product Name
    KEIBA Oblique Nippers (Knurled Handle) 100
Part Number
N-214R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,149.87

KIB1 NIPPERS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1