(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Smooth Rotation, Long Nose Pliers

Smooth Rotation, Long Nose Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of SR-306

  • Product Category
    Pliers
  • Overall Length(mm)
    165
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Trusco Code
    760-8802
  • Weight(g)
    130
  • JAN Code
    4962537346807
  • Product Name
    KEIBA Smooth Rotation Long-Nose Plier 150
  • Fall-prevention strap attachment hole
    NA
Part Number
SR-306
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,629.00

KIB1 MINIATURE PLIERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Overall Length(mm)
    165
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Trusco Code
    760-8802
  • Weight(g)
    130
  • JAN Code
    4962537346807
  • Product Name
    KEIBA Smooth Rotation Long-Nose Plier 150
  • Fall-prevention strap attachment hole
    NA

Product Description

[Features]
·A part of the movable part is equipped with the same gunmetal sandwich structure as the high grade series
·You can experience strong durability and smooth movement at an affordable price
·The handle is made of elastomer, which makes it easy to hold even with gloves and makes it difficult to slip
·The high-grade steel material "Martroi II" manufactured originally by Kobe Steel is used
·Heat treatment is applied with the utmost care for the toughness of the tip
·Anti-slip elastomer grip
[Applications]
·For a wide range of applications such as cutting, bending, and holding

Specifications of SR-306

  • Product Category
    Pliers
  • Overall Length(mm)
    165
  • Hard Wire Cutting Capacity(mm φ)
    1.6
  • Soft Wire Cutting Capacity(mm φ)
    2
  • Trusco Code
    760-8802
  • Weight(g)
    130
  • JAN Code
    4962537346807
  • Product Name
    KEIBA Smooth Rotation Long-Nose Plier 150
  • Fall-prevention strap attachment hole
    NA
Part Number
SR-306
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,629.00

KIB1 MINIATURE PLIERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1