(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KEIBA Smooth Rotation Pliers

KEIBA Smooth Rotation Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of SR-107

  • Product Category
    Pliers
  • Overall Length(mm)
    188
  • Hard Wire Cutting Capacity(mm φ)
    2
  • Soft Wire Cutting Capacity(mm φ)
    2.6
  • Trusco Code
    760-8781
  • Weight(g)
    290
  • JAN Code
    4962537108009
  • Product Name
    KEIBA Smooth Rotation Bench 175
  • Fall-prevention strap attachment hole
    NA
Part Number
SR-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,186.95

KIB1 PLIERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Overall Length(mm)
    188
  • Hard Wire Cutting Capacity(mm φ)
    2
  • Soft Wire Cutting Capacity(mm φ)
    2.6
  • Trusco Code
    760-8781
  • Weight(g)
    290
  • JAN Code
    4962537108009
  • Product Name
    KEIBA Smooth Rotation Bench 175
  • Fall-prevention strap attachment hole
    NA

Product Description

[Features]
· Smoothness and durability is made possible by integrating gunmetal into some of the moving parts.
· Uses "Marutoloy II" original high-grade steel material made by Kobe Steel.
· This is a slip resistant elastomer grip.
[Applications]
· For a wide variety of applications, such as cutting, bending and grasping.

Specifications of SR-107

  • Product Category
    Pliers
  • Overall Length(mm)
    188
  • Hard Wire Cutting Capacity(mm φ)
    2
  • Soft Wire Cutting Capacity(mm φ)
    2.6
  • Trusco Code
    760-8781
  • Weight(g)
    290
  • JAN Code
    4962537108009
  • Product Name
    KEIBA Smooth Rotation Bench 175
  • Fall-prevention strap attachment hole
    NA
Part Number
SR-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,186.95

KIB1 PLIERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1