(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
FCC-106 |
FCC-107 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Hard Wire Cutting Capacity (mm φ) |
Soft Wire Cutting Capacity (mm φ) |
Trusco Code | Weight (g) |
JAN Code | Product Name | Fall-prevention strap attachment hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,411.21 |
KIB1 PLIERS | 1 Piece(s) | 31 Day(s) | 170 | 1.8 | 2.3 | 760-8071 | 216 | 4962537107415 | KEIBA High Grade The Pliers 2com Handle 150 | NA | ||
฿ 1,622.47 |
KIB1 PLIERS | 1 Piece(s) | 5 Day(s) | 189 | 2 | 2.6 | 760-8080 | 310 | 4962537100706 | KEIBA High Grade The Pliers 2com Handle 175 | Available |
[Features]
· Absolute smoothness and durability is made possible by integrating gunmetal into the moving parts.
· Uses "Marutoloy" original high-grade steel material made by Kobe Steel.
· High-grade handle specifications that make it easy to grab and hard to slide even when wet.
[Applications]
· For a wide variety of applications, such as cutting, bending and grasping.
Part Number |
---|
FCC-106 |
FCC-107 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Hard Wire Cutting Capacity (mm φ) |
Soft Wire Cutting Capacity (mm φ) |
Trusco Code | Weight (g) |
JAN Code | Product Name | Fall-prevention strap attachment hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,411.21 |
KIB1 PLIERS | 1 Piece(s) | 31 Day(s) | 170 | 1.8 | 2.3 | 760-8071 | 216 | 4962537107415 | KEIBA High Grade The Pliers 2com Handle 150 | NA | ||
฿ 1,622.47 |
KIB1 PLIERS | 1 Piece(s) | 5 Day(s) | 189 | 2 | 2.6 | 760-8080 | 310 | 4962537100706 | KEIBA High Grade The Pliers 2com Handle 175 | Available |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?