(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Grade The High-Leverage Pliers

High-Grade The High-Leverage Pliers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,128.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FCC-118
FCC-119
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Trusco Code JAN Code Product Name

฿ 2,128.33

KIB1 PLIERS 1 Piece(s) 31 Day(s) 204 2.8 760-8101 4962537107613 KEIBA High Grade the High Leverage Pliers 2 com. Handle 200

฿ 2,372.04

KIB1 PLIERS 1 Piece(s) 31 Day(s) 223 3.4 760-8110 4962537107712 KEIBA High Grade the High Leverage Pliers 2 com. Handle 220

Basic Specifications

  • Product Category
    Pliers
  • Piano Wire Cutting Performance(φ/mm)
    2
  • VA (VVF) Wire Cutting Capacity(φ/mm)
    2.6 x 3 core
  • Fall-prevention strap attachment hole
    Available

Product Description

[Features]
· Absolute smoothness and durability is made possible by integrating gunmetal into the moving parts.
· Uses "Marutoloy" original high-grade steel material made by Kobe Steel.
· High-grade handle specifications that make it easy to grab and hard to slide even when wet.
· Has an eccentric structure and long blade and can comfortability cut piano wires and ø2.6-mm 3-core wires.
[Applications]
· For a wide variety of applications, such as cutting, bending and grasping.

Part Number
FCC-118
FCC-119
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Trusco Code JAN Code Product Name

฿ 2,128.33

KIB1 PLIERS 1 Piece(s) 31 Day(s) 204 2.8 760-8101 4962537107613 KEIBA High Grade the High Leverage Pliers 2 com. Handle 200

฿ 2,372.04

KIB1 PLIERS 1 Piece(s) 31 Day(s) 223 3.4 760-8110 4962537107712 KEIBA High Grade the High Leverage Pliers 2 com. Handle 220

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1