Ball End L-Wrench Set

Brand :
BONDHUS
Caution
Product Description
[Features]
· ProGuard Finish: 5 times the corrosion resistance of a regular black oxide finish.
· Can screw-in screws from an angle of up to 25°.
· Hardness of HRC57 to 61.
· Made using Protanium alloy steel - a material with excellent tensile strength.