(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MWR30 |
MWR36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 982.30 |
SUT MONKEY WRENCHES | 1 Piece(s) | 20 Day(s) | 30 | 205 | 280 | 4967521301343 | 364-8303 | ||
฿ 1,193.66 |
SUT HAND TOOL | 1 Piece(s) | 20 Day(s) | 36 | 246 | 380 | 4967521301350 | 364-8320 |
[Features]
· Includes a handy ratchet mechanism.
· Thin and light profile makes it ideal for work.
· A wide type with an opening that fits all sizes.
· A lightweight wrench with a ratchet mechanism and JIS-grade toughness.
· Experience for yourself how easy it is to perform repeated work.
[Applications]
· Ideal for tightening bolts and nuts. Experience for yourself how easy it is to perform repeated work.
Part Number |
---|
MWR30 |
MWR36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 982.30 |
SUT MONKEY WRENCHES | 1 Piece(s) | 20 Day(s) | 30 | 205 | 280 | 4967521301343 | 364-8303 | ||
฿ 1,193.66 |
SUT HAND TOOL | 1 Piece(s) | 20 Day(s) | 36 | 246 | 380 | 4967521301350 | 364-8320 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?