SD Socket Swivel (6-Point Type / Charging Tool: Compatible With 18 V)

Brand :
TJM DESIGN

Caution

  • This product is conductive. Take precautions to prevent electric shock.

Product Description

[Features]
· Wear-resistant twin cord.
· An ideal swivel socket for tightening bolts in tight spaces and corners.
· The socket is detachable, allowing you to use multiple sizes simply by swapping out with the 9.5‑mm replacement socket for a socket adapter of a different size.
· Even if the shaft breaks, as the replacement socket can be reused, you only need to purchase a new swivel section, helping keep costs down.
· Compatible with 18‑V electric impact drivers.