No. 5 Spline Adapter

Brand :
FLASHTOOL

Caution

    Product Description

    No. 5 spline adapter for converting a 25.4 mm square drive to a No. 5 spline anvil.
    [Features]
    · Uses a steel alloy with excellent strength.

    No. 5 Spline Adapter Details

    No. 5 Spline Adapter product images

    No. 5 Spline Adapter product images

    No. 5 Spline Adapter Specifications

     

    (Unit: mm)

     

    No. 5 Spline Adapter dimensional drawings

    No. 5 Spline Adapter dimensional drawings

    Part Number Square drive Square Drive / S D L Weight
    SAW-508 No. 5 spline 25.4 (1/1") 58 69 648 g
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    No. 5 Spline Adapter | FLASHTOOL | MISUMI Thailand