Tone Hexagon Socket for Impact (Square Socket 38.1 mm, Interchangeable Type)

Brand :
TONE

Caution

    Product Description

    [Features]
    · The bit can be replaced for use since it is a replacement type product.
    [Applications]
    · For tightening and loosening hex socket head bolts and screws.

    Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

    Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

    Hexagon Impact Socket (Square Drive 38.1 mm / 
    Replacement Type)

    Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

    Dimensional Drawing

    Hexagon Impact Socket (Square Drive 38.1 mm / Replacement Type)

    Square Drive 38.1 mm (1 1/2 in)

    Specifications

    ModelsContentsAcross Flat
    (mm)
    DimensionsQty./CartonWeight
    (g)
    SocketBitSDL1L(Generally)(Store Center)
    12AH-27H12AH-S36BIT36-27277324110111,807
    12AH-32HBIT36-32327325110111,858
    12AH-36HBIT36-36367332110111,907
    12AH-41H12AH-S46BIT46-41418532115113,013
    12AH-46HBIT46-46468535115113,103

    ※For bit exchange required 3 mm hex rod L wrench.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat