Impact Hexagon Socket Wrench, 12.7 mm Square Drive

Caution
Product Description
Impact hexagon socket wrench (12.7 mm square drive) with integrated sockets treated with the optimal heat treatment.
[Features]
· Made using high-grade alloy steel to achieve excellent strength.
[Applications]
· For use in tightening and loosening bolts with hex sockets with an impact wrench.
Impact Hexagon Socket Wrench (12.7 mm Square Drive) Details

Impact Hexagon Socket Wrench (12.7 mm Square Drive) product images
Impact Hexagon Socket Wrench (12.7 mm Square Drive) Specifications
(Unit: mm)

Impact Hexagon Socket Wrench (12.7 mm Square Drive) dimensional drawing
| Part Number | S | l | D | L | Weight | Guaranteed Load | Pin | Ring |
|---|---|---|---|---|---|---|---|---|
| 4H-5 | 5 | 17 | 25 | 60 | 67 g | 26.5 | 4-P1 | 4-O1 |
| 4H-6 | 6 | 18 | 25 | 60 | 70 g | 46.1 | 4-P1 | 4-O1 |
| 4H-8 | 8 | 23 | 25 | 60 | 78 g | 108 | 4-P1 | 4-O1 |
| 4H-10 | 10 | 27 | 27 | 68 | 110 g | 206 | 4-P2 | 4-O2 |
| 4H-12 | 12 | 30 | 27 | 68 | 123 g | 343 | 4-P2 | 4-O2 |
| 4H-14 | 14 | 40 | 28 | 78 | 159 g | 490 | 4-P2 | 4-O2 |
| 4H-17 | 17 | 40 | 28 | 78 | 194 g | 588 | 4-P2 | 4-O2 |
| 4H-19 | 19 | 40 | 28 | 78 | 222 g | 588 | 4-P2 | 4-O2 |