(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Acorn Nut Sockets, 25.4 mm Square Drive

Acorn Nut Sockets, 25.4 mm Square Drive

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,560.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1/1WAQ-17
1/1WAQ-19
1/1WAQ-20
1/1WAQ-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flats
(mm)
Weight
(g)
JAN Code Trusco Code

฿ 1,560.28

FPC1 IMPACT SHALLOW SOCKET 1 Piece(s) 31 Day(s) Square 17 590 4938905014654 769-5683

฿ 1,568.03

FPC1 IMPACT SHALLOW SOCKET 1 Piece(s) 31 Day(s) Square 19 640 4938905001623 769-5691

฿ 1,568.03

FPC1 IMPACT SHALLOW SOCKET 1 Piece(s) 31 Day(s) Square 20 640 4938905001203 769-5705

฿ 1,571.13

FPC1 IMPACT SHALLOW SOCKET 1 Piece(s) 31 Day(s) Square 21 660 4938905001210 769-5713

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Overall length(mm)
    76
  • Materials
    Chromium-molybdenum steel
  • Accessories
    Pin, ring

Product Description

Impact acorn nut sockets (25.4 mm square drive) made using alloy steel with superior strength.
[Features]
· Sockets for JIS-type acorn (inner) nuts for trucks.

Part Number
1/1WAQ-17
1/1WAQ-19
1/1WAQ-20
1/1WAQ-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flats
(mm)
Weight
(g)
JAN Code Trusco Code

฿ 1,560.28

FPC1 IMPACT SHALLOW SOCKET 1 Piece(s) 31 Day(s) Square 17 590 4938905014654 769-5683

฿ 1,568.03

FPC1 IMPACT SHALLOW SOCKET 1 Piece(s) 31 Day(s) Square 19 640 4938905001623 769-5691

฿ 1,568.03

FPC1 IMPACT SHALLOW SOCKET 1 Piece(s) 31 Day(s) Square 20 640 4938905001203 769-5705

฿ 1,571.13

FPC1 IMPACT SHALLOW SOCKET 1 Piece(s) 31 Day(s) Square 21 660 4938905001210 769-5713

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1