Thin Foil Nut Socket for Impact With Protector (Square Socket 12.7 mm) 17 N/19 N/21 N

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· These thin type sockets are suitable for fixing and removing wheel nuts for vehicles.
· The resin protector and reinforcing ring prevent damage to aluminum wheels.
· There is a resin cap on the bottom of the inside of the socket, that helps to prevent damage to face nuts.
[Applications]
· For tightening and loosening of wheel nuts for vehicles.
Thin Type, Long Wheel Nut Impact Socket (With Protector) (Square Drive 12.7 mm)

Thin wheel nut socket for impact with protector: 4AP-17N, 4AP-19N, 4AP-21N, socket holder
Dimensional Drawing
Specifications
| Part Number | Opposite Side Dimensions (mm) | Dimensions (mm) | Mass (g) | |||
|---|---|---|---|---|---|---|
| S | D1 | D2 | D3 | L1 | ||
| 4AP-17N | 17 | 26 | 24 | 25.5 | 25.5 | 185 |
| 4AP-19N | 19 | 28 | 26 | 27.5 | 27.5 | 210 |
| 4AP-21N | 21 | 30 | 28 | 29.5 | 29.5 | 260 |