(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hi-Lok Socket (Hex Type)

Hi-Lok Socket (Hex Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 361.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATI3596-.19
ATI3596-.22
ATI3596-.31
ATI3596-.38
ATI3597-.38
ATI3597-.50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Opposite side dimensions
(Inch)
JAN Code Trusco Code Number Contained In A Packet

฿ 391.67

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 6.35 3/16 4547230041886 490-6292 1 pc.

฿ 391.67

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 6.35 7/32 4547230041916 490-6306 1 pc.

฿ 361.67

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 6.35 5/16 4547230041893 490-6314 1 pc.

฿ 366.67

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 6.35 3/8 4547230041923 490-6322 1 pc.

฿ 848.34

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 9.5 3/8 4547230041909 490-6331 1 pc.

฿ 840.00

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 9.5 1/2 4547230041930 490-6349 1 pc.

Basic Specifications

  • Overall Length(mm)
    20
  • Mass(g)
    10
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Uses a Flank Drive that allows torque to be reliably transferred.
· Comes with a screw that keeps the socket securely in the ratchet.
[Applications]
· For aircraft maintenance.

Part Number
ATI3596-.19
ATI3596-.22
ATI3596-.31
ATI3596-.38
ATI3597-.38
ATI3597-.50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Insertion Angle (Shaft measurement when electric drill) (mm) Opposite side dimensions
(Inch)
JAN Code Trusco Code Number Contained In A Packet

฿ 391.67

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 6.35 3/16 4547230041886 490-6292 1 pc.

฿ 391.67

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 6.35 7/32 4547230041916 490-6306 1 pc.

฿ 361.67

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 6.35 5/16 4547230041893 490-6314 1 pc.

฿ 366.67

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 6.35 3/8 4547230041923 490-6322 1 pc.

฿ 848.34

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 9.5 3/8 4547230041909 490-6331 1 pc.

฿ 840.00

TOOL FOR AIRCRAFT 1 Piece(s) 1 Day(s) 9.5 1/2 4547230041930 490-6349 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1