(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spinner Handle

Spinner Handle

You can add up to 6 items to the comparison list.

Loading...

Specifications of NS2L

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length
    200 mm
  • JAN Code
    4953488301878
  • Trusco Code
    447-2306
Part Number
NS2L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,042.67

TNE HAND TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length
    200 mm
  • JAN Code
    4953488301878
  • Trusco Code
    447-2306

Product Description

[Features]
· This is a new type of spinner.
· This handle is a long type and the head is tough making it easy to exert force.
· The head length can be shortened to the minimum possible for excellent workability in narrow spaces.

Specifications of NS2L

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length
    200 mm
  • JAN Code
    4953488301878
  • Trusco Code
    447-2306
Part Number
NS2L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,042.67

TNE HAND TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1