Z-EAL Swingable Ratchet Handle (Compact)

Brand :
KO-KEN TOOL
Caution
Product Description
Features
●A compact design that enables use in narrow places.●36 teeth gear is adopted and resin grip which is easy to grip is adopted.
Specification
●Number of Tooth Gear:36●Input Drive(mm):9.5
●Total Length(mm):114
●SPQ(piece):1