(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
RH3VHS |
RK-RH3VH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Single Product/Set Classification | Overall length (L dimension) (mm) |
Handle Type | Ratchet Handle Full Length Type | Ratchet Mechanism | Number of Ratchet Teeth | Insertion Angle (mm) |
Compatible Model | Overall Length | Detailed type | Weight (g) | JAN Code | Trusco Code | Mass (g) |
Set Content 1 | Dimension D (mm) |
Dimension H (mm) |
Dimension T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,390.27 |
TNE RATCHET HANDLE | 1 Piece(s) | 1 Day(s) | Single Item Handle | 170 | Swivel ratchet | Short | Round | 72 × 2 (Equivalent to 144) | 9.5 | - | 170 | Swivel | 215 | 4953488317138 | - | 215 | - | 33.4 | 31.6 | 24 | ||
฿ 1,190.83 |
TNE HAND TOOL | 1 Piece(s) | 12 Day(s) | Single Product Related Parts | - | - | - | - | - | - | RH3VHW | - | - | - | 4953488304107 | 487-1600 | - | Drive assembly, retaining ring | - | - | - |
[Features]
· Repair kit for RH3VHW.
· For 72 teeth, two segment cams have achieved a number of teeth equivalent to 144.
· The head part has a lock mechanism that allows the angle to be freely adjusted by 180°.
· Equipped with a socket hold mechanism that makes it easy to attach and detach the socket and does not easily come off during work.
· The socket can be replaced with one push operation.
Part Number |
---|
RH3VHS |
RK-RH3VH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Single Product/Set Classification | Overall length (L dimension) (mm) |
Handle Type | Ratchet Handle Full Length Type | Ratchet Mechanism | Number of Ratchet Teeth | Insertion Angle (mm) |
Compatible Model | Overall Length | Detailed type | Weight (g) | JAN Code | Trusco Code | Mass (g) |
Set Content 1 | Dimension D (mm) |
Dimension H (mm) |
Dimension T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,390.27 |
TNE RATCHET HANDLE | 1 Piece(s) | 1 Day(s) | Single Item Handle | 170 | Swivel ratchet | Short | Round | 72 × 2 (Equivalent to 144) | 9.5 | - | 170 | Swivel | 215 | 4953488317138 | - | 215 | - | 33.4 | 31.6 | 24 | ||
฿ 1,190.83 |
TNE HAND TOOL | 1 Piece(s) | 12 Day(s) | Single Product Related Parts | - | - | - | - | - | - | RH3VHW | - | - | - | 4953488304107 | 487-1600 | - | Drive assembly, retaining ring | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
The grip is aluminum and is light, and it has good workability due to the short type.
Socket hold mechanism
* Be sure to hold down the push button when attaching or detaching.
Rotation direction switching dial
The angle of the head can be adjusted 180° freely.
With a lock mechanism that can fix the head angle with easy operation.
Excellent workability with an easy-to-grip handle shape and weight reduced.
With bolster, you can work with a 12 mm wrench
Achieves low profile, lightweight, and compactness by eliminating waste to the utmost limit. A gear with 72 teeth is built into the head to achieve a feed angle of 5°. By adopting a new mechanism (wedge type) in which the gear and cam mesh in 8 steps while increasing the number of teeth, both reliable work and efficient operability are achieved. A new click sound that echoes in small steps and lightly will immerse you in your work.
Discerning grip design
The unified design of the logo of Tone in the center is a rational design that not only expresses the brand's identity but also functions as a anti-slip.RH3VHS parts development drawing
RK-RH3VH parts list
No. | Part name | Number |
---|---|---|
1 | Drive assembly | 1 |
2 | Retaining ring | 1 |
Part number | Square drive dr. (mm) | Dimensions (mm) | Weight (g) | |||
---|---|---|---|---|---|---|
D | H | T | L | |||
RH3VHS | 9.5 | 33.4 | 31.6 | 24 | 170 | 215 |
How to read the part number display
A product name | B square socket | C features | D length | ||||
---|---|---|---|---|---|---|---|
RH | Ratchet Handle | 2 | 6.35 | F | Swing | S | Short |
NS | Spinner Handle | 3 | 9.5 | C | Compact | L | Long |
— | — | 4 | 12.7 | H | Hold type | X | Extra long |
How can we improve?
How can we improve?