(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Service Board Set With Shutter

Service Board Set With Shutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of C50B

  • Case Size (Frontage x Depth x Height)(mm)
    600 × 120 × 770
  • Tool case color
    Red/Black
  • JAN Code
    4953488295979
  • Trusco Code
    432-7519
Part Number
C50B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,388.27

TNE HAND TOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    600 × 120 × 770
  • Tool case color
    Red/Black
  • JAN Code
    4953488295979
  • Trusco Code
    432-7519

Product Description

[Features]
· Service board with shutter for CS310C, CS311C, CS410C, CS411C series.
· Options of "wall mounting or floor standing" × "vertical or horizontal" are easily available.
· Security guaranteed by resin shutter with lock and key.
· Can also be installed in a small space in half size.
· Ample of hooks to arrange tools freely.
· Two tones of red and black impart visibility as well as stylish looks.

Specifications of C50B

  • Case Size (Frontage x Depth x Height)(mm)
    600 × 120 × 770
  • Tool case color
    Red/Black
  • JAN Code
    4953488295979
  • Trusco Code
    432-7519
Part Number
C50B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,388.27

TNE HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1