1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cordless Riveter Tool (Rechargeable)

POP RIVET SETTING TOOL

Cordless Riveter Tool (Rechargeable)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pneumatic/hydraulic have equal connection speed.
· With rivet retention mechanism that will not drop rivets even when upside down.
· A brushless motor is adopted
· Lithium ion battery used
· Equipped with Mandrel Collector
[Applications]
· Rivet tightening in work sites without air equipment
· Work Site where Flexible Work Is Required

 
Part Number
PB2500-JP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 44,100.00

POP RIVET SETTING TOOL 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 320 Used Jaw 13300 JAW Power Supply Lithium Ion Battery
Height(mm) 240 Length(mm) 320 Max. Stroke(mm) 25
Fastening Capacity (Standard Rivet) Rivet diameter (φ)3.2, 4.0, 4.8 JAN Code 4536178362511 Trusco Code 432-4757
Mass(g) 1700 Notes Attach a special accessory when using stainless steel rivets. Conditions of Use Operating temperature range of battery pack is 0°C to 40°C (atmospheric temperature).
Accessory Battery Pack (2.0 Ah), Charger, Resin Case

Please check the type/dimensions/specifications of the part PB2500-JP in the Cordless Riveter Tool (Rechargeable) series.