- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Driver Digital Torque Set
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of DBDT6S
-
- Torque Adjustment Range (cN/m)
- 60 to 600
-
- Minimum gradation (cN·m)
- 0.1
-
- Overall length (mm)
- 212
-
- Load direction
- Left/Right
-
- JAN Code
- 4953488301441
-
- Trusco Code
- 447-2284
-
- Mass(g)
- 150
-
- Product Name
- TONE driver digital torque set - capacity range 60 to 600 cN
-
- Power Supply
- AAA alkaline batteries × 2
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 7,457.01
|
HAND TOOL
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Torque Adjustment Range (cN/m)
- 60 to 600
-
- Minimum gradation (cN·m)
- 0.1
-
- Overall length (mm)
- 212
-
- Load direction
- Left/Right
-
- JAN Code
- 4953488301441
-
- Trusco Code
- 447-2284
-
- Mass(g)
- 150
-
- Product Name
- TONE driver digital torque set - capacity range 60 to 600 cN
-
- Power Supply
- AAA alkaline batteries × 2
Product Description
[Features]
· Digital torque measuring instrument (driver type) used by inserting the bit into the holder at the tip.
· Equipped with buzzer sound and LED to warn against over-torquing.
· Permissible values in the range of 50 to 95% can be set for the target torque.
· With track mode and peak mode switching function.
· Track mode displays the operational torque value in real time.
· Peak mode displays the maximum operational torque value.
· Supports both left and right rotation direction.
· Compatible with 6.35 mm bitacrossTONEBT series.
· Comes with a dedicated resin case.
· Calibration certificate included.
[Applications]
· Tightening work with small torque.
Specifications of DBDT6S
-
- Torque Adjustment Range (cN/m)
- 60 to 600
-
- Minimum gradation (cN·m)
- 0.1
-
- Overall length (mm)
- 212
-
- Load direction
- Left/Right
-
- JAN Code
- 4953488301441
-
- Trusco Code
- 447-2284
-
- Mass(g)
- 150
-
- Product Name
- TONE driver digital torque set - capacity range 60 to 600 cN
-
- Power Supply
- AAA alkaline batteries × 2
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 7,457.01
|
HAND TOOL
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Product features and specifications
Basic specifications and features of the product
accessories
- Driver bit set: BTPM6S
- Screwdriver bit ⊕ BT-P1, P2, P3
- Screwdriver bit ⊖ BT-M5.5, M6, M8
- Bit Holder BTB6
- Calibration certificate (with traceability system diagram): 1
- Instruction manual: 1
- Resin case: 1
- AAA alkaline batteries: 2
* The included battery may have a short life.
specification
- cN・m specification
- Torque accuracy (±3%)
Product No | Lower limit torque capacity (cN・m) | Upper limit torque capacity (cN・m) | Operating temperature limit | Storage temperature range | Bit width across flats (mm) | Case dimensions (mm)w | Case dimensions (mm) d | Case dimensions (mm) h |
---|
DBDT3S | 30 | 300 | 5 to 42°C | -20 to 50℃ | 6.35 | 250 | 100 | 50 |
---|
DBDT6S | 60 | 600 | 5 to 42°C | -20 to 50℃ | 6.35 | 250 | 100 | 50 |
---|
Product No | Dimensions (mm) D | Dimensions (mm) L | Dimensions (mm) T | Dimensions (mm) W | display unit | Battery used | mass (g) |
---|
DBDT3S | 38.5 | 212 | 32 | 40 | cN・m | AAA x 2 Alkaline batteries | 150 |
---|
DBDT6S | 38.5 | 212 | 32 | 40 | cN・m | AAA x 2 Alkaline batteries | 150 |
---|
- * Number of display digits (unit: cN m)
DBDT3: 15.0 to 300.0 section "0.1"
DBDT6: 30.0 to 600.0 section "0.1"
Patent/certificate information
Calibration certificate expiration date- 1. If unused
, the warranty period is one year from the date of calibration on the calibration certificate. - 2. If the instrument is used less than one year after the calibration date on the calibration certificate, it shall be
one year from the start of use.
Dimensions
Cautions/Prohibitions
Product manager recommendation
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?