1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal Strength Measuring Device (Part Number)

FIP1 PEEL TENSILE TESTER

Seal Strength Measuring Device
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 199,119.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A specialized measuring device for plastic film.
· Easy to operate. Just set the film and press the button to measure.
· The measurement data can be managed on a person computer.
[Applications]
· Useful for measuring strength of the seals.

Part Number
PTT-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 199,119.00

฿ 152,704.36

FIP1 PEEL TENSILE TESTER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Allowable Maximum Load (N) 100

Please check the type/dimensions/specifications of the part PTT-100 in the Seal Strength Measuring Device series.