1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Shower-Proof Scale AC Adapter (Part Number)

MEASURE

Digital Shower-Proof Scale AC Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,170.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· AC adapter dedicated for CS-WP and CS-S digital scales.

Part Number
VSM-1231
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,170.00

MEASURE 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Voltage(V) 100
Output Voltage(V) DC12 Capacity(VA) 10 Output Current(mA) 300
JAN Code 4983621900064 Trusco Code 481-0511 Mass(g) 104
Material ABS Resin

Please check the type/dimensions/specifications of the part VSM-1231 in the Digital Shower-Proof Scale AC Adapter series.