(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Measurement is possible from a minimum unit of 0.1 g to a maximum of 2,000 g.
· With a clearly visible blue backlight.
· Auto power off function.
[Applications]
· Weight measurement.
Part Number |
---|
MS-2000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,658.00 | SCALE | 1 Piece(s) | 40 Day(s) |
Loading...
Main applications | Weighing instrument | Type | Main Body | Capacity(g) | 2000 |
---|---|---|---|---|---|
Minimum Display(g) | 0.1 | Measurement Plate Shape | Square Plate | Dry Cell Battery Compatible | Available |
PC connection function | No (Cannot be connected) | Measurement Plate Dimensions D(mm) | 85 | Measurement Plate Dimensions W(mm) | 85 |
Printer Connection Function | No (Cannot be connected) | Dust-proof and waterproof function | None | Resolution(g) | 0.1 |
Measuring Range(g) | 0~2000 | Width(mm) | 95 | Depth(mm) | 150 |
Height(mm) | 24 | JAN Code | 4983621490176 | Trusco Code | 491-7537 |
Mass(g) | 140 | Accessory | Instruction Manual | Accuracy | ・0~500g:±0.5g・500~1000g:±1g・1000~2000g:±2g |
Testing | Not applicable | Sensor System | Load Cell System | Power Supply | AAA Batteries x 2 (Sold Separately) |
Material | ABS Resin |
Please check the type/dimensions/specifications of the part MS-2000 in the Weighing Instrument series.
How can we improve?
How can we improve?