1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stopwatch (Part Number)

CIT STOPWATCH

Stopwatch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,326.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Main body features rainproof specifications.

Part Number
8RDA55-002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,326.35

CIT STOPWATCH 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Stop Watch Maximum Timekeeping 9 hours 59 minutes 59 seconds Minimum Timekeeping(Second) 1/1000
Dimension (width)(mm) 60 Dimension (vertical)(mm) 75 Waterproof Everyday waterproof
Thickness(mm) 19 JAN Code 4903456188284 Trusco Code 440-5960
Mass(g) 46 Power Supply Alkaline Button Cell Battery (LR44) x 1 pc Color Black
Material Plastic Frame Measurement Items Cumulative clock, split time

Please check the type/dimensions/specifications of the part 8RDA55-002 in the Stopwatch series.