1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stopwatch

CIT STOPWATCH

Stopwatch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,889.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Multi-functional standard type.

Part Number
8RDA04-008
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,889.00

CIT STOPWATCH 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Stop Watch Maximum Timekeeping 9 hours 59 minutes 59 seconds Minimum Timekeeping(Second) 1/100
Dimension (width)(mm) 60 Dimension (vertical)(mm) 78 Waterproof None
Thickness(mm) 18 JAN Code 4903456144570 Trusco Code 239-7455
Mass(g) 42 Power Supply Alkaline Button Cell Battery (LR44) x 1 pc Measurement Items Split Time Stopwatch, 1st And 2nd Position Simultaneous Stopwatch, Simple Stopwatch, Additive Stopwatch

Please check the type/dimensions/specifications of the part 8RDA04-008 in the Stopwatch series.