(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can be used for applications where corrosion resistance is required.
· This product is compliant with JIS B 7505-1 standards.
Part Number |
---|
AC20-133-0MP |
AC20-133-0.1MP |
AC20-133-0.4MP |
AC20-133-0.6MP |
AC20-133-0.16MP |
AC20-133-0.25MP |
AC20-133-1.0MP |
AC20-133-1.6MP |
AC20-133-2.5MP |
AC20-133-4.0MP |
AC20-133-6.0MP |
AC20-133-10.0MP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pressure Range (Mpa) | Minimum graduation (Mpa) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 4,310.13 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | -0.1~0 | 0.002 | 4547399014165 | 498-4455 | ||
฿ 4,310.13 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0–0.1 | 0.002 | 4547399014127 | 498-4412 | ||
฿ 4,310.13 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0–0.4 | 0.01 | 4547399014141 | 498-4439 | ||
฿ 4,310.13 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0~0.6 | 0.01 | 4547399014158 | 498-4447 | ||
฿ 4,310.13 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0~0.16 | 0.005 | 4547399014110 | 498-4404 | ||
฿ 4,310.13 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0~0.25 | 0.005 | 4547399014134 | 498-4421 | ||
฿ 4,326.40 | NGO SS PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0~1.0 | 0.02 | 4547399014172 | 498-4463 | ||
฿ 4,310.13 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0~1.6 | 0.05 | 4547399014189 | 498-4471 | ||
฿ 4,310.13 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0–2.5 | 0.05 | 4547399014202 | 498-4498 | ||
฿ 5,265.36 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0~4.0 | 0.1 | 4547399014219 | 498-4501 | ||
฿ 5,265.36 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0 to 6.0 | 0.1 | 4547399014226 | 498-4510 | ||
฿ 5,265.36 | NGO1 PRESSURE GAUGE | 1 Piece(s) | 45 Day(s) | 0–10 | 0.2 | 4547399014196 | 498-4480 |
Loading...
Product Type | Stainless steel pressure gauge | Accuracy | ±1.6% FS | Size(mm) | 75 |
---|---|---|---|---|---|
Connector Size | G3/8B | Material Details | · Bourdon tube: stainless steel (SUS316) / stock: stainless steel (SUS316) | Mass(g) | 300 |
Case Shape | A |
How can we improve?
How can we improve?