(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This pressure gauge is structured to convey the elastic deformation (movement) of a Bourdon tube to the gauge indicator and it features a simple design that is easy to use.
· This product is compliant with JIS B 7505-1 standards.
Product Type | General-Purpose Pressure Gauge | Accuracy | ±1.6% FS | Size(mm) | 75 |
---|---|---|---|---|---|
Connector Size | G3/8B | Material Details | · Bourdon tube: brass, pressure range of 4 MPa or greater, stainless steel (SUS316) / stock: brass | Mass(g) | 300 |
Case Shape | B |
Please check the type/dimensions/specifications of the part AC20-231-0.1MP in the Normal Type Pressure Gauge (B Frame Vertical Type / ø75) series.
Part Number |
---|
AC20-231-0.16MP |
AC20-231-0.25MP |
AC20-231-0.4MP |
AC20-231-0.6MP |
AC20-231-0MP |
AC20-231-1.0MP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pressure Range (Mpa) | Minimum graduation (Mpa) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 2,312.84 | 1 Piece(s) | 45 Day(s) | 0~0.16 | 0.005 | 4547399014318 | 498-4528 | ||
฿ 2,312.84 | 1 Piece(s) | 45 Day(s) | 0~0.25 | 0.005 | 4547399014332 | 498-4544 | ||
฿ 2,312.84 | 1 Piece(s) | 45 Day(s) | 0–0.4 | 0.01 | 4547399014349 | 498-4552 | ||
฿ 2,312.84 | 1 Piece(s) | 45 Day(s) | 0~0.6 | 0.01 | 4547399014356 | 498-4561 | ||
฿ 2,312.84 | 1 Piece(s) | 45 Day(s) | -0.1~0 | 0.002 | 4547399014363 | 498-4579 | ||
฿ 2,312.84 | 1 Piece(s) | 45 Day(s) | 0~1.0 | 0.02 | 4547399014370 | 498-4587 |
How can we improve?
How can we improve?