1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Normal Type Pressure Gauge (A Frame Vertical Type / ø75)

Normal Type Pressure Gauge (A Frame Vertical Type / ø75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,312.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This pressure gauge is structured to convey the elastic deformation (movement) of a Bourdon tube to the gauge indicator and it features a simple design that is easy to use.
· This product is compliant with JIS B 7505-1 standards.

 
Part Number
AC20-131-0MP
AC20-131-0.1MP
AC20-131-0.4MP
AC20-131-0.6MP
AC20-131-0.16MP
AC20-131-0.25MP
AC20-131-1.0MP
AC20-131-1.6MP
AC20-131-2.5MP
AC20-131-4.0MP
AC20-131-6.0MP
AC20-131-10.0MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
JAN Code Trusco Code

฿ 2,312.84

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) -0.1~00.0024547399013960498-4331

฿ 2,312.84

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0–0.10.0024547399013915498-4293

฿ 2,312.84

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0–0.40.014547399013939498-4315

฿ 2,312.84

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0~0.60.014547399013946498-4323

฿ 2,312.84

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0~0.160.0054547399013953498-4285

฿ 2,312.84

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0~0.250.0054547399013922498-4307

฿ 2,312.84

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0~1.00.024547399013977498-4340

฿ 2,312.84

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0~1.60.054547399013984498-4358

฿ 2,312.84

PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0–2.50.054547399014004498-4374

฿ 3,268.07

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0~4.00.14547399014011498-4382

฿ 3,268.07

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0 to 6.00.14547399014028498-4391

฿ 3,268.07

NGO1 PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0–100.24547399013991498-4366

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Accuracy ±1.6% FS Size(mm) 75
Connector Size G3/8B Material Details · Bourdon tube: brass, pressure range of 4 MPa or greater, stainless steel (SUS316) / stock: brass Mass(g) 300
Case Shape A