Magnatron Fluorescent Magnet Powder Liquid

Caution
Product Description
[Features]
· Aerosol can is filled with magnetic powder liquid in which an appropriate amount of fluorescent magnetic powder is dispersed in oil (Magnatron oil), which can be sprayed on the inspection surface for proper inspection.
· Uniform magnetic particles are added to improve the inspection accuracy.
· Can be used not only for inspection of welded parts but for a wide range of other purposes such as inspection of aircraft parts and precision inspection of various parts.
· Highly portable.
[Applications]
· For detecting flaws on the surface layer of steel materials.
Features
●Since aerosol cans are filled with magnetic powder liquid in which fluorescent magnetic powder is dispersed to oil in an appropriate amount (magnatron oil), proper inspection can be conducted by spraying on the inspection surface.●Since uniform magnetic
Usage
●For flaw detection such as surface layer parts of iron and steel materials.Specification
●Standard:JIS Z 2320-1, JIS Z 2320-2, ASME Sec.V, ASTM E1444●SPQ(piece):24
●Magnetic Powder Concentration: 2.0g/L
●Capacity: 420mL