1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Separate Type Film Thickness Gauge Dual Type (for Both Magnetic and Nonmagnetic Metals)

Separate Type Film Thickness Gauge Dual Type (for Both Magnetic and Nonmagnetic Metals)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 53,952.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Three types available: electromagnetic (for iron), eddy current (for non-ferrous metal), and dual type.
· Has the features of A456C integrated film thickness meters, but can also measure in narrow areas that the integrated type cannot.
· Supports various measurement work by replacing the probe.
[Applications]
· Measures paint and coating film thickness.

Part Number
A456CFNFBSSALE
A456CFNFSSSALE
A456CFNFTSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMemory Function Trusco Code

฿ 53,952.38

฿ 50,618.12

ELZ1 THICKNESS GAUGE 1 Piece(s) 10 Day(s) 5 points769-2960

฿ 74,456.03

฿ 70,301.38

ELZ1 THICKNESS GAUGE 1 Piece(s) 45 Day(s) 1500 points769-2986

฿ 97,522.63

฿ 91,388.46

ELZ1 THICKNESS GAUGE 1 Piece(s) 45 Day(s) 250000 points769-3001

Loading...

  1. 1

Basic Information

Product Type Film Thickness Gauge Measuring Range(μm) Using a dedicated probe Resolution(μm) 0.1–1
Type Dual Type Mass(g) 161 Width(mm) 73
Depth(mm) 37 Height(mm) 141 Power Supply AA Batteries x 2 (Included)