Integrated Film Thickness Gauge Electromagnetic Type (for Non-Magnetic Metal)

Caution
Product Description
[Features]
·Three types are available: electromagnetic (for ferrous), eddy current (for non-ferrous), and dual.
·It has a sturdy design that won't break even if dropped.
·Dustproof and waterproof (IP64), so it can be used without problems even in the rain or in dusty locations.
·High and low temperature compatible (-10°C to +50°C).
·The buttons are easy to operate even with one hand, and the color LCD screen is large and easy to read.
·It has a statistical function.
[Applications]
·Film thickness measurement of paint film and coating.
Features
●Three types of electromagnetic type(for iron), eddy current type (for non-ferrous metals), dual type.●Rugged design that will not break even if dropped.
●Since it is dustproof/waterproof specification (IP64), can be used in rainy or dusty places withou
Usage
●Film thickness/Coating film thickness measurement.Specification
●Measurement Range(μm):0 to 1500(iron)●Resolution (μm):0.1 to 1
●SPQ(piece):1
●Power Supply: AA Dry Battery x 2(accessory)
●W x D x H: 73 x 37 x 141mm