1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Integrated Film Thickness Gauge Over-Current Type (for Non-Magnetic Metal)

ELZ1 THICKNESS GAUGE

Integrated Film Thickness Gauge Over-Current Type (for Non-Magnetic Metal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71,892.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Three types are available: electromagnetic (for ferrous), eddy current (for non-ferrous), and dual.
·It has a sturdy design that won't break even if dropped.
·Dustproof and waterproof (IP64), so it can be used without problems even in the rain or in dusty locations.
·High and low temperature compatible (-10°C to +50°C).
·The buttons are easy to operate even with one hand, and the color LCD screen is large and easy to read.
·It has a statistical function.
[Applications]
·Film thickness measurement of paint film and coating.

Part Number
A456CNBI1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 71,892.31

ELZ1 THICKNESS GAUGE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Film Thickness Gauge Measuring Range(μm) 0-1,500 (Non-ferrous) Resolution(μm) 0.1–1
Memory Function 5 points Type Eddy current type Mass(g) 156
Width(mm) 73 Depth(mm) 37 Height(mm) 141
Trusco Code 769-3052 Power Supply AA Batteries x 2 (Included)

Please check the type/dimensions/specifications of the part A456CNBI1 in the Integrated Film Thickness Gauge Over-Current Type (for Non-Magnetic Metal) series.