1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dual Type Single Function Coating Thickness Gauge SAMAC (Samak)

FILM THICKNESS METER-DETECTORS

Dual Type Single Function Coating Thickness Gauge SAMAC (Samak)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 62,997.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Palm-sized compact body.
· Guide display enables simple and straightforward operation.
· Equipped with a back light for ease of use even in dark places.
[Applications]
· For measuring coating thickness of automobiles, ships, bridge beams, steel structures, etc.
· Measuring plate thickness (except nickel plate).
· Thickness measurement of insulated coating such as lining and alumite.

 
Part Number
SAMACFN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 62,997.00

฿ 55,122.38

FILM THICKNESS METER-DETECTORS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Film Thickness Meter Measuring Range(μm) 0-2.5 (Iron), 0-2 (Non-ferrous) Resolution(μm) 0.1~10
Width(mm) 63 Depth(mm) 30 Height(mm) 84
JAN Code 4560190603802 Trusco Code 471-6213 Mass(g) 125
Specifications · Probe: Single point low pressure contact type · Hold or continuous measurement selected by measurement mode switching · Settings to enable and disable Auto Power Off function available · Switching of display resolution Measurement method For Both Electromagnetic Induction and Eddy Current Types (Automatic identification of iron and non-iron foundations) Power Supply AAA Batteries x 2
Calibration method Two-point calibration type Material and Finish Body: ABS resin

Please check the type/dimensions/specifications of the part SAMACFN in the Dual Type Single Function Coating Thickness Gauge SAMAC (Samak) series.