(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact body with an integrated probe to measure coating film thickness.
· Can save 255 data items in memory.
· Comes with a HI/LO setting and MAX/MIN/AVE function.
· The measured value is easy to read using simple operation.
· With back light and auto power off functions.
[Applications]
· Coating film thickness check.
Part Number |
---|
TG-01U |
TG-02U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (μm) | Measurement accuracy | Object of measurement | JAN Code | Trusco Code | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,888.34 | THICKNESS CHECKER | 1 Piece(s) | 1 Day(s) | 0-2,000 (Iron) | ±(3%+10dgt)/200~1000μm、±(5%+10dgt)/1001~1999μm | Iron | 4983621290028 | 491-7499 | AAA Batteries x 2 (Sold Separately) | ||
฿ 14,803.34 ฿ 8,243.98 | THICKNESS CHECKER | 1 Piece(s) | Same day | 0-2,000 (Iron), 0-1,000 (Non-ferrous) | (Steel): ±10 dgt/0-199 μm, ±(3%+10 dgt)/200-1,000 μm, ±(5%+10 dgt)/1,001-1,999 μm, Precision (Non-Ferrous): ±10 dgt/0-199 μm, ±(3%+10 dgt)/200-1,000 μm | Iron, nonferrous metal | 4983621290035 | 491-7502 | AA Batteries x 2 (Sold Separately) |
Loading...
Product Type | Film Thickness Gauge | Applicable Coating | Painting, lining and plating | Resolution(μm) | 1 |
---|---|---|---|---|---|
Width(mm) | 55 | Depth(mm) | 27 | Height(mm) | 105 |
Mass | 85 | Calibration Method | 1-point calibration, 2-point calibration | Material | ABS Resin |
Accessory | · Calibration plate · Calibration film · Storage case · Instruction manual |
How can we improve?
How can we improve?