1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Hardness Meter (Type E Standard Model) (Part Number)

KDS DUROMETER

Rubber Hardness Meter (Type E Standard Model)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,018.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pointer returns to 0 when the indenter is removed from the object being measured.
· Compliant with the JIS K 6523 (Type E) standard.
[Applications]
· For soft rubbers (erasers, low hardness elastomer, etc.) and soft materials such as Styrofoam.

Part Number
DM-107E SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,018.00

฿ 17,496.56

KDS DUROMETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Applicable Materials Soft Rubber Product Type Dial Spring load value(mN) 550 to 8050
Measuring Range(°) 0–100 Minimum graduation(°) 1 Indenter shape Hemisphere 2.5 mm
Width x Depth x Height(mm) 56×27×113 JAN Code 4954183158170 Trusco Code 475-6291
Specifications Magnesium Alloy Body

Please check the type/dimensions/specifications of the part DM-107E in the Rubber Hardness Meter (Type E Standard Model) series.