(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

pH Meter

pH Meter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EH-2000

  • Product Type
    pH Meter
  • Measuring Range
    pH1.00~13.00
  • Resolution
    pH0.01
  • Power Supply(V)
    9
  • Width(mm)
    60
  • Depth(mm)
    33
  • Height(mm)
    135
  • Measuring method
    Glass Electrode Method
  • Measurement accuracy
    ±0.07pH(PH5.00~9.00)
  • JAN Code
    4582244540635
  • Trusco Code
    751-7319
  • Power supply details
    One 9 V layered dry battery (included)
  • Display
    Letter height 15 mm
  • Measurement period
    Approx. 0.4 Seconds
  • Accuracy
    Accuracy pH±0.07
  • Mass(g)
    200
  • Inner capacity
    1 pc.
Part Number
EH-2000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 6,388.96

PH METER & CONDUCTIVITY METER 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    pH Meter
  • Measuring Range
    pH1.00~13.00
  • Resolution
    pH0.01
  • Power Supply(V)
    9
  • Width(mm)
    60
  • Depth(mm)
    33
  • Height(mm)
    135
  • Measuring method
    Glass Electrode Method
  • Measurement accuracy
    ±0.07pH(PH5.00~9.00)
  • JAN Code
    4582244540635
  • Trusco Code
    751-7319
  • Power supply details
    One 9 V layered dry battery (included)
  • Display
    Letter height 15 mm
  • Measurement period
    Approx. 0.4 Seconds
  • Accuracy
    Accuracy pH±0.07
  • Mass(g)
    200
  • Inner capacity
    1 pc.

Product Description

[Features]
· A separate type featuring high-precision measurement thanks to the replaceable glass electrodes.
· Includes a data hold function.
[Applications]
· pH management of foods.
· For water quality inspections of rivers, etc.

Specifications of EH-2000

  • Product Type
    pH Meter
  • Measuring Range
    pH1.00~13.00
  • Resolution
    pH0.01
  • Power Supply(V)
    9
  • Width(mm)
    60
  • Depth(mm)
    33
  • Height(mm)
    135
  • Measuring method
    Glass Electrode Method
  • Measurement accuracy
    ±0.07pH(PH5.00~9.00)
  • JAN Code
    4582244540635
  • Trusco Code
    751-7319
  • Power supply details
    One 9 V layered dry battery (included)
  • Display
    Letter height 15 mm
  • Measurement period
    Approx. 0.4 Seconds
  • Accuracy
    Accuracy pH±0.07
  • Mass(g)
    200
  • Inner capacity
    1 pc.
Part Number
EH-2000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 6,388.96

PH METER & CONDUCTIVITY METER 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1