(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof pH Meter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ORP-6041

  • Product Type
    pH Meter
  • Measuring Range
    -1999~+1999mV
  • Resolution
    1mV
  • JAN Code
    4983621705171
  • Trusco Code
    756-7391
  • External Dimensions(mm)
    φ37.5×170
  • Power Supply
    Coin Type Lithium Battery (CR2032) x 2 pcs (Sold Separately)
  • Accuracy
    ±2%FS
  • Amount Of Content
    1 pc.
Part Number
ORP-6041
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,789.00

PH METER & CONDUCTIVITY METER 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    pH Meter
  • Measuring Range
    -1999~+1999mV
  • Resolution
    1mV
  • JAN Code
    4983621705171
  • Trusco Code
    756-7391
  • External Dimensions(mm)
    φ37.5×170
  • Power Supply
    Coin Type Lithium Battery (CR2032) x 2 pcs (Sold Separately)
  • Accuracy
    ±2%FS
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A waterproof type that is reliable to use around water (IP57 compliant).
· A convenient sensor replacement type.
[Applications]
· Water quality inspections, etc.
· For various water quality surveys.

Specifications of ORP-6041

  • Product Type
    pH Meter
  • Measuring Range
    -1999~+1999mV
  • Resolution
    1mV
  • JAN Code
    4983621705171
  • Trusco Code
    756-7391
  • External Dimensions(mm)
    φ37.5×170
  • Power Supply
    Coin Type Lithium Battery (CR2032) x 2 pcs (Sold Separately)
  • Accuracy
    ±2%FS
  • Amount Of Content
    1 pc.
Part Number
ORP-6041
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,789.00

PH METER & CONDUCTIVITY METER 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1