1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Moisture Meter

BALANCES OPTION

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 113,122.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simple measurement procedure.
Selecting "Easy Method" allows measurements to be started without pressing the start button by just inserting the sample and closing the heater cover, resulting in a simplified measurement procedure.
· Sample dish is an amply sized ø95 mm.
Generally, the wider, thinner, and more uniform a sample is, the higher the measurement accuracy will be. Uniform heating has been realized by adopting a reflective plate with a specially-designed shape.
Packed with PC-connection functions.
Standard-equipped with a USB connector for connecting to personal computers. Can be used together with the Windows direct connection function (patented).
[Applications]
· For measuring moisture content in samples.

Part Number
MOC63U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 113,122.00

BALANCES OPTION 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Sample Weight(g) 0.02~60 Moisture content minimum value display(%) 0.01 Mass Minimum Display(g) 0.001
Heating Temperature Range(°C) 50~200 Trusco Code 756-9831 Heat Supply Method Heat Drying Type Halogen Lamp
Rated Power(W) 400 Accessory Aluminum Sample Dish x 3, Disposable Aluminum Dish x 50, Sample Handler, Dish Receiver, Windbreak, Floorboard, Display Protecting Cover, Hex Wrench, Power Cable, Spare Fuse x 2

Please check the type/dimensions/specifications of the part MOC63U in the Moisture Meter series.