1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Oxygen Concentration Meter (for Before-Work Measurements)

Digital Oxygen Concentration Meter (for Before-Work Measurements)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 41,065.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for advance measurements before work inside pits or tanks.
· Can be used continually for approx. 15,000 hours with 2 AA alkaline batteries.
· JIS T 8201:2010 Oxygen analyzer compatible product for measuring oxygen deficiency.
[Applications]
· Detection targets: Oxygen (O₂).

Features

●Ideal for pre-measurement before work inside pit or tank.
●JIS T8201: 2010 oxygen analyzer for oxygen deficiency measurement compliant product.

Usage

●Detection Target: Oxygen(O2).

Specification

●Measuring Range(vol%):0 to 40(26 or more service range)
●Resolution (vol%):0.1
●SPQ(piece):1
●Power Supply: AA Dry Battery x 2(accessory)
Part Number
XO-326-2SASALE
XO-326-2SBSALE
XO-326-2SCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Trusco Code Mass
(g)
Power Supply Cord Length

฿ 42,404.13

฿ 35,220.87

MEASURING INSTRUMENT-DETECTOR 1 Piece(s) 40 Day(s) 170486-0063340AA Batteries x 2 (Included)5m

฿ 41,065.12

฿ 34,022.45

MEASURING INSTRUMENT-DETECTOR 1 Piece(s) 40 Day(s) 120486-0071265AA Batteries x 2 (-

฿ 45,781.87

฿ 36,945.97

MEASURING INSTRUMENT-DETECTOR 1 Piece(s) 40 Day(s) 200486-0080410AA Batteries x 2 (-

Loading...

  1. 1

Basic Information

Target Gas Oxygen Product Model Gas Sensor Measuring range 0-40 (26 or greater service range) Vol%
Indication Precision ±0.5Vol% Width(mm) 66 Depth(mm) 29
Resolution 0.1Vol% Detection system Diffusion Type