1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Multi-Gas Monitor (GX2012F)

RKE PORTABLE MULTI GAS MONITOR

Portable Multi-Gas Monitor (GX2012F)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suction type with built-in pump.
· Features an Exia II CT4X intrinsically safe explosion-proof construction.
· Container protection class IP67 equivalent for peace of mind when using the product outdoors.
· The acoustic pressure of the alarm buzzer is 95 dB or higher.
· Small and lightweight with a weight of approximately 360 g.
· 8 m sampling hose (float type) can be connected (sold separately).
[Applications]
· Safety confirmation of sewage treatment location, cleaning factory, manhole work.

Part Number
GX2012F SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTarget gas Trusco Code

฿ 73,973.62

฿ 61,198.38

RKE PORTABLE MULTI GAS MONITOR 1 Piece(s) 40 Day(s) Oxygen / Flammable gas485-6589

Loading...

  1. 1

Basic Information

Product Type Gas Sensor Width(mm) 71 Depth(mm) 43
Height(mm) 173 Mass(g) 360 Features · Suction type with built-in pump. · Intrinsically safe · Pressure resistant explosion-proof construction ExiaII CT4X. · Container protection class IP67 equivalent for peace of mind when using the product outdoors. · The acoustic pressure of the alarm buzzer is 95 dB or higher. · Compact and lightweight at about 360 g. · 8 m sampling hose (float type) can be connected (sold separately).
Use Safety confirmation of sewage treatment location, cleaning factory, manhole work. Notes Methane and isobutane are considered flammable gases. Meets explosion proof performance criteria so be sure to use compatible batteries only. Power Supply AA Alkaline Batteries x 3

Please check the type/dimensions/specifications of the part GX2012F in the Portable Multi-Gas Monitor series.

Products with similar specification

Part Number
GX2012B/H
GX2012C/H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTarget gas Trusco Code

฿ 83,622.39

1 Piece(s) 40 Day(s) Flammable gas / Oxygen / Carbon Monoxide / Hydrogen sulfide485-6562

฿ 78,798.01

1 Piece(s) 40 Day(s) Flammable gas / Oxygen / Hydrogen sulfide485-6571