(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An economical solar radiation meter that's suitable for multipoint measurement.
· Ultra-compact and convenient to carry.
[Applications]
· A sensor that measures overall sunshine intensity.
Product Model | Pyrheliometer | Measurement wave length area(nm) | 400~1100 | Measurement items | Illuminance |
---|---|---|---|---|---|
Power Supply | Not Required | Diameter(mm) | 60 | Height(mm) | 43.5 |
Output Cable(m) | 5 | Trusco Code | 484-9809 | Mass(g) | 75 |
Please check the type/dimensions/specifications of the part ML-01 in the Small Sensor Radiation Meter series.
How can we improve?
How can we improve?