1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Surface Tension Meter

EKK1 TENSIONMETER

Portable Surface Tension Meter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 811,424.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Portable Dynamic Surface Tensionmeter.
●Reproducible and highly reliable measurement data can be obtained.
●Accessories such as the main body and stand can be stored in the carrying case and can be carried easily.

Specification

●Surface Tension(mN/m):10 to 100
●Resolution (N/m):0.1
●SPQ(piece):1
●Bubble Life Time: 15 to 20,000mSec (Resolution: 1 mSec)
●Power Supply: AC100V to 240V(with AC adapter) Lithium-Ion Battery Type 3.6V/2000mAh(available 10 hours continuous use)

Accessories

●Carrying Case, Capillary (2 pieces), AC Power Supply, USB Cable, Stand, Beaker (2 pieces)
Part Number
1104 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 811,424.00

฿ 658,714.00

EKK1 TENSIONMETER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Related products Power Supply 100 V-240 VAC (AC Adapter-Attached) Lithium-Ion Battery-Type 3.6 V/2,000 mAh (Possibly to continually use for approx. 10 hours) Trusco Code 756-3183
Mass(g) 5000 Set Content Carrying Case, Capillary Tubes (x 2), AC Power Supply, USB Cable, Stand, Beakers (x 2) Measurement range details Surface Tension (N/m): 10 to 100 m, Resolution (N/m): 0.1 m
Bubble lifetime 15–15000 mSec (Resolution: 1 mSec)

Please check the type/dimensions/specifications of the part 1104 in the Portable Surface Tension Meter series.