(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Encapsulated liquid crystals are printed to polyester film using a special technique.
· In conjunction with the temperature increase, the numeral color will also change in the order of black → mauve → green → blue → navy. (It returns to the original color in the reverse order as the temperature falls.)
Part Number |
---|
D-06 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Measurement Temperature Range (°C) | Temperature pitch (°) | JAN Code | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,408.00 | NYG THERMO HYGROGRAPHS | 1 Pack(s) | 30 Pieces Per Package | 12 Day(s) | 6~34 | 2 | 4582130422670 | 751-5766 | 1CS (30 sheets) |
Loading...
Product Model | Temperature control for temperature-indicating material | Notes | Avoid use under high pressure, high vacuum, with a microwave oven, etc. Use under water, oil, solvent, plasticizer, or other influential conditions may cause extreme discoloration. | Size(mm) | 10×92 |
---|---|---|---|---|---|
Specifications | Indoor Use Only | Mass(g/case) | 32 | Quantity | 1CS (30 sheets) |
Please check the type/dimensions/specifications of the part D-06 in the Digital Thermo Tape series.
Part Number |
---|
D-16 |
D-38 |
D-50 |
D-M20 |
D-M6 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Measurement Temperature Range (°C) | Temperature pitch (°) | JAN Code | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,226.65 | 1 Pack(s) | 30 Pieces Per Package | 14 Day(s) | 16~36 | 2 | 4582130422687 | 751-5774 | - | ||
฿ 4,226.65 | 1 Pack(s) | 30 Pieces Per Package | 12 Day(s) | 38~58 | 2 | 4582130422694 | 751-5782 | - | ||
฿ 4,408.00 | 1 Pack(s) | 30 Pieces Per Package | 10 Day(s) | 50~100 | 5 | 4582130422700 | 751-5791 | - | ||
฿ 4,208.00 | 1 Pack(s) | 30 Pieces Per Package | 12 Day(s) | -20~0 | 2 | 4582130422656 | 751-5804 | - | ||
฿ 4,408.00 | 1 Pack(s) | 30 Pieces Per Package | 14 Day(s) | -6~14 | 2 | 4582130422663 | 751-5812 | - |
How can we improve?
How can we improve?