1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radiation Thermometer (with Laser Pointer)

KYD THERMO HYGROGRAPHS

Radiation Thermometer (with Laser Pointer)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,340.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thermometer that can measure temperature without contact.
· Equipped with a backlight that's convenient in dark places.
· A dual display is used.
· With an alarm function.
· Also supports the thermocouple temperature sensor (sold separately).
· Temperature sensor is sold separately.
[Applications]
· Measurement of surface temperature.

 
Part Number
KEW5515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,340.37

KYD THERMO HYGROGRAPHS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -32 to 535 Temperature minimal display(°C) 0.1
Resolution 0.1℃ Power Supply One 9 V Layered Battery (006P) (Included) Distance to measurement range ratio (D to S) 12 to 1
Measured diameter 1000 mm/φ78 mm (Distance/measured diameter) Mass(g) 195 JAN Code 4560187062797
Trusco Code 479-6560

Please check the type/dimensions/specifications of the part KEW5515 in the Radiation Thermometer (with Laser Pointer) series.