(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Can measure the surface temperature quickly without touching.
· Laser indicator can be used at the center point of the measurement spot.
· A Consumer Product Safety Act of Japan PSC mark product.
· It has an IP67 dustproof and waterproof structure that is safe even when wet.
· Works properly even when dropped 1 m onto vinyl tiles.
[Applications]
· Inspection of electric equipment.
· For facilities inspection in factories and plants.
· For measuring the temperatures of rotors and moving objects.
· Foodstuffs acceptance test.
· Performance investigation of insulating materials.
Product Type | Radiation thermometer | Temperature Measuring Range(°C) | -40~300 | Temperature minimal display(°C) | 0.5/1 |
---|---|---|---|---|---|
Distance to Measuring Range Ratio (D to S) | 11 to 1 | Power Supply | AAA Batteries x 2 | Width(mm) | 59.6 |
Depth(mm) | 54 | Height(mm) | 119.6 | JAN Code | 4562208234510 |
Trusco Code | 471-6868 | Mass(g) | 123 | Degree of protection for enclosure | IP67 |
Radiation rate | 0.8~1.0 | Material and Finish | ABS Resin (antibacterial specification) | Specifications | · CE Mark Certified Product · FCC Part 15 Subpart B Compliant Product · PS/C Mark Compliant Product |
Please check the type/dimensions/specifications of the part IR-TE2 in the Waterproof Type Handy Radiation Thermometer (with Laser Pointer) series.
How can we improve?
How can we improve?