1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Thermometer "CT-5000WP Series", Sensor

Waterproof Thermometer "CT-5000WP Series", Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,892.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sensor (ø3.2) for air conditioners.
[Applications]
· Waterproof thermometer (CT-5100WP, CT-5200WP) dedicated temperature sensor

Part Number
KS-1000
KS-1200I
KS-200AR
KS-251WP
KS-500L
KS-700WP
KS-800
KS-800E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Length of Probe
(mm)
Apply JAN Code Trusco Code Mass
(g)
Cord Length
(m)
Degree of protection for enclosure Material Application

฿ 15,828.00

CUS DIGITAL THERMOMETER 1 Piece(s) 35 Day(s) Heat Sensor-NA-40~100028×23.5For High Temperature Surface Temperatures4983621551013449-21703471-InconelWaterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor

฿ 9,505.00

CUS DIGITAL THERMOMETER 1 Piece(s) 35 Day(s) Heat Sensor-NA-40~12008×500.0High Temperature Use4983621551228449-21881941-InconelWaterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor

฿ 6,366.00

CUS DIGITAL THERMOMETER 1 Piece(s) 35 Day(s) Heat Sensor-NA-40~2007×217.0Retractable type for pneumatic tool4983621552058449-21961411-SUS304Waterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor

฿ 5,279.00

CUS DIGITAL THERMOMETER 1 Piece(s) 12 Day(s) Heat Sensor-Waterproof-40~2501.6×100Liquid temperature, central temperature (for food)4983621552515449-22001301IP×7SUS304Waterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor

฿ 9,157.00

CUS DIGITAL THERMOMETER 1 Piece(s) 10 Day(s) Heat Sensor-NA-40~50040×25.0Fine Tip L Model for Surface Temperature4983621555059449-2234921-SUS304Waterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor

฿ 4,892.00

CUS DIGITAL THERMOMETER 1 Piece(s) 10 Day(s) Heat Sensor-Waterproof-40~7001.0×300Liquid temperature, narrow flexible type4983621557022449-2242451IP×7SUS304Waterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor

฿ 5,279.00

PEN-STYLE THERMOMETER 1 Piece(s) 12 Day(s) Core temperature thermometer-40 to 800------50----

฿ 5,279.00

PEN-STYLE THERMOMETER 1 Piece(s) 12 Day(s) Core temperature thermometer-40 to 800NA---4983621558043756-726050----

Loading...

  1. 1