1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Humidity Indicator (Wireless Type) Separate Type Sensor (Part Number)

Thermometer-hygrometer

Temperature Humidity Indicator (Wireless Type) Separate Type Sensor
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,203.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combine with the temperature sensor (sold separately) for a large display.
· Upper/lower limit alarm output is equipped as standard.
· Communication is possible from a line-of-sight distance of approximately 70 m.

Part Number
SK-M350R-TRH-S2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,203.00

฿ 34,721.56

Thermometer-hygrometer 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Temperature and Humidity Meter (External Sensor Type) Temperature Measuring Range(°C) -10.0~60.0 Temperature minimal display(°C) 0.1
Humidity Minimal Display(%RH) 0.1 Measured humidity range(%RH) 20.0~95.0(at23) Width(mm) 127
Depth(mm) 50.5 Height(mm) 71 Power Supply AC 100 V 50/60 Hz 0.3 A (AC Adapter included)
Trusco Code 479-7051 JAN Code 4974425800490 Installation range(m) 70
Cord Length(m) 5 Sensor Part(mm) Approx. Φ19 x L118.5 mm Mass(g) 380

Please check the type/dimensions/specifications of the part SK-M350R-TRH-S2 in the Temperature Humidity Indicator (Wireless Type) Separate Type Sensor series.