(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Large 35 cm diameter display can be seen easily from a distance.
· Red LED flashes when temperature and humidity reach levels that may lead to heat stroke, food poisoning, influenza, mold, and mites.
[Applications]
· For meeting rooms or gymnasia, etc.
Product Type | Thermo-hygrometer | Temperature Measuring Range(°C) | -10 – 50 | Temperature minimal display(°C) | 1 |
---|---|---|---|---|---|
Humidity Minimal Display(%RH) | 1 | Measured humidity range(%RH) | 10–90 | Diameter(mm) | 350 |
Thickness(mm) | 43 | JAN Code | 4904785555402 | Trusco Code | 765-8737 |
Weight(g) | 930 | Set Content | Instruction Manual (with Warranty Card), Battery for Trial (AA Alkaline Battery x 2 pieces), Wooden Screw x 1 Piece | Measurement accuracy | Temperature: 5 to 35°C ±2°C, for others ±3°C, Humidity: 35 to 60%, ±5%, ±10% for others |
Measurement items | Temperature, Humidity | Material and Finish | Body: PS, Lens: Glass |
Please check the type/dimensions/specifications of the part TT-554 in the Thermo-Hygrometer Large Display series.
How can we improve?
How can we improve?